・1件DEWALT得伟DCD710N 10.8V电充电式电钻/起子。
・5支装高速钢麻花钻头组套:2,3,4,5,6mm
・10支装6.3mm系列65mm长镀镍双头旋具头组套:PH1-PH1(×1),PH2-PH2(×2),PH3-PH3(×1),PH1-PH2(×1),PH2-PH3(×1),4.5-PH1(×1),5.5-PH2(×2),6.5-PH3(×1)。
・1件橡塑公制卷尺5m。
・1件自锁双色柄美工刀18mm。
・1件高档双色沾塑柄活动扳手8"。
・1件DYNAGRIP钢丝钳7"。
・1件DYNAGRIP尖嘴钳6"。
・1件硬木柄羊角锤7oz。
・1件胶柄一字螺丝批6.5×100mm。
・1件胶柄十字螺丝批PH2×100mm。
・1件高级数显测电笔12-220V。
・1件LED铝合金笔形手电筒。
・7件套折叠式内六角扳手:1.5,2,2.5,3,4,5,6mm。
・6件套精密螺丝批:十字#0,#1,一字1.4,2.0,2.4,3.0mm。
・1件数字万用表。
・1件不锈钢剪刀160mm
・1件铝合金高级工具箱17"。