・14件1/4"短套筒6角:4,4.5,5,5.5,6,6.35,7,8,9,10,11,12,13,14mm。
・3件1/4"一字型旋具套筒:-4,-5.5,-7mm。
・2件1/4"十字型旋具套筒:PH1,PH2。
・2件1/4"米字型旋具套筒:PZ1,PZ2。
・5件1/4"六角旋具套筒:H3,H4,H5,H6,H8。
・6件1/4"梅花型旋具套筒:T10,T15,T20,T25,T30,T40。
・2件1/4"延长接杆:2",4"。
・1件1/4"万向接。
・1件1/4"滑杆。
・1件1/4"旋具柄。