・18件1/2"短套筒6角:10,11,12,13,14,15,16,17,18,19,20,21,22,23,24,27,30,32mm。
・4件1/2"长套筒6角:14,15,17,19mm。
・13件1/4"短套筒6角:4,4.5,5,5.5,6,7,8,9,10,11,12,13,14mm。
・8件1/4"长套筒6角:6,7,8,9,10,11,12,13mm。
・2件1/2"火花塞套筒:16,21mm。
・3件1/4"一字型旋具套筒:-4,-5.5,-7mm。
・2件1/4"十字型旋具套筒:PH1,PH2。
・2件1/4"米字型旋具套筒:PZ1,PZ2。
・4件1/4"六角旋具套筒:H3,H4,H5,H6。
・6件1/4"梅花型旋具套筒:T8,T10,T15,T20,T25,T30。
・15件8×30mm冲击批批头:PZ1,PZ2,T40,T45,T50,T55,-8,-10,-12,PH3,PH4,H8,H10,H12,H14。
・2件1/2"延长接杆:5",10"。
・2件1/4"延长接杆:2",4"。
・1件3/8"F×1/2"M三通。
・1件1/4"四六方。
・1件1/2"转接头。
・1件1/4"旋具柄。
・1件1/2"万向接。
・1件1/4"万向接。
・1件1/4"弹簧接杆。
・1件1/4"滑杆。
・3件内六角扳手:1.5,2,2.5mm。
・1件1/2"棘轮扳手。
・1件1/4"棘轮扳手。