・18件3/8"短套筒6角:6,7,8,9,10,11,12,13,14,15,16,17,18,19,20,21,22,24mm。
・9件3/8"长套筒6角:8,10,11,12,13,14,15,17,19mm。
・3件3/8"一字型旋具套筒:-4,-5.5,-7mm。
・2件3/8"十字型旋具套筒:PH1,PH2。
・3件3/8"米字型旋具套筒:PZ1,PZ2,PZ3。
・7件3/8"六角旋具套筒:H3,H4,H5,H6,H7,H8,H10。
・9件3/8"梅花型旋具套筒:T10,T15,T20,T25,T30,T40,T45,T50,T55。
・2件3/8"火花塞套筒:16,21mm。
・2件3/8"延长接杆:3",10"。
・1件1/2"F×3/8"M三通。
・1件3/8"万向接。
・1件3/8"棘轮扳手。