● 11件6.3MM系列6角套筒(4,5,6,7,8,9,10,11,12,13,14MM)。
● 5件6.3MM系列6角长套筒(8,9,10,11,12MM)。
● 1件6.3MM系列专业快速脱落棘轮扳手5"。
● 1件6.3MM系列转向接杆2"。
● 1件6.3MM系列万向接头。
● 1件6.3MM系列旋柄。
● 1件6.3MM系列旋具头接头。
● 3件6.3MM系列25MM长一字旋具头(4,5,6.5MM)。
● 2件6.3MM系列25MM长十字旋具头(#1,#3)。
● 2件6.3MM系列25MM长米字旋具头(#1,#2)。
● 4件6.3MM系列25MM长六角旋具头(3,4,5,6MM)。
● 7件6.3MM系列25MM长中孔花形旋具头(TT10,TT15,TT20,TT25,TT27,TT30,TT40)。
● 11件10MM系列6角套筒(9,10,11,12,13,14,15,16,17,18,19MM)。
● 7件10MM系列6角长套筒(13,14,15,16,17,18,19MM)。
● 8件10MM系列6角花形套筒(E8,E10,E11,E12,E14,E16,E18,E20)。
● 2件10MM系列火花塞套筒(16,21MM)。
● 2件10MM系列一字旋具套筒(5.5,6.5MM)。
● 4件10MM系列十字旋具套筒(#1,#2)x2pc。
● 4件10MM系列六角旋具套筒(3,4,5,6MM)。
● 3件10MM系列花形旋具套筒(T20,T30,T40)。
● 4件10MM系列50MM长中孔花形旋具套筒(TT45,TT50,TT55,TT60)。
● 1件10MM系列专业快速脱落棘轮扳手8"。
● 2件10MM系列转向接杆(3",6")。
● 1件10MM系列万向接头。
● 1件10MM系列转接头(3/8"方孔x1/4"方头)。
● 1件10MM系列转接头(3/8"方孔x1/2"方头)。
● 7件12.5MM系列6角套筒(20,21,22,24,27,30,32MM)。
● 1件12.5MM系列专业快速脱落棘轮扳手10"。
● 2件12.5MM系列转向接杆(5",10")。
● 1件12.5MM系列万向接头。
● 12件全抛光两用扳手(8,9,10,11,12,13,14,15,16,17,18,19MM)。
● 1件加长型X柄两用扳手13MM。
● 9件加长球头内六角扳手组套(1.5,2,2.5,3,4,5,6,8,10MM)。
● 1件A系列一字形穿心螺丝批6x100MM。
● 1件A系列十字形穿心螺丝批#2x100MM。
● 1件两用滤清器扳手63-102MM。
● 1件T52发动机缸盖螺丝专用旋具套筒。
● 1件汽车测电笔6V/12V/24V。
规格参数
编号 | 09014A |
产地 | 中国 |
外尺寸长(CM) | 30 |
外尺寸宽(CM) | 23 |
外尺寸高(CM) | 16.5 |
净重(KG) | 8.9 |
内含件数/套 | 128 |
组套内配置清单 | 请见“产品介绍” |
保用条款 | 组套内散件产品需要参考单件保用条款 |