・7件1/2"公制短套筒6角:20,21,22,24,27,30,32mm。
・4件1/2"英制短套筒6角:15/16",1",1-1/16",1-1/4"。
・4件1/2"气动短套筒6角:17,19,21,23mm。
・8件3/8"六角花型套筒:E8,E10,E11,E12,E14,E16,E18,E20。
・11件3/8"公制短套筒6角:9,10,11,12,13,14,15,16,17,18,19mm。
・4件3/8"公制长套筒6角:13,14,15,17mm。
・2件3/8"一字型旋具套筒:5.5,6.5mm。
・2件3/8"十字型旋具套筒:PH1,PH2。
・2件3/8"米字型旋具套筒:PZ1,PZ2。
・4件3/8"六角旋具套筒:H3,H4,H5,H6。
・7件3/8"梅花型旋具套筒:T20,T30,T40,T45,T50,T55,T60。
・2件3/8"火花塞套筒:16,21mm。
・9件3/8"英制短套筒6筒角:3/8",7/16",1/2",9/16",5/8",11/16",3/4",13/16",7/8"。
・10件1/4"公制短套筒6角;4,5,6,7,8,9,10,11,12,13mm。
・4件1/4"公制长套筒6角:8,9,10,12mm。
・10件1/4"英制短套筒6角:5/32",3/16",7/32",1/4",9/32",5/16",11/32",3/8",7/16",1/2"。
・7件6.35mm批头:T10,T15,T20,T25,T27,T30,T40。
・2件1/2"延长接杆:5",10"。
・2件3/8"延长接杆:3",6"。
・1件1/4"延长接杆:2"。
・1件1/4"旋具接头。
・1件1/2"万向接。
・1件3/8"万向接。
・1件1/4"万向接。
・1件1/4"旋具柄。
・10件两用扳手:8,9,10,11,12,13,14,17,18,19mm。
・1件1/2"棘轮扳手。
・1件3/8"棘轮扳手。
・1件1/4"棘轮扳手。