● 15件10MM系列6角套筒(7,8,10,11,12,13,14,15,16,17,18,19,21,22,24MM)
● 2件10MM系列火花塞套筒(16,21MM)
● 1件10MM系列专业快速脱落棘轮扳手8"
● 2件10MM系列转向接杆(3",10")
● 1件10MM系列万向接头
● 1件10MM系列转接头(3/8"方孔x1/4"方头)
● 1件6.3MM系列转接头(1/4"方孔x3/8"方头)
● 1件12.5MM系列三用接头(1/2"方孔x3/8"方头)
● 1件6.3MM系列旋柄
● 1件6.3MM系列旋具头接头
● 3件6.3MM系列25MM长一字旋具头(4,5,6.5MM)
● 2件6.3MM系列25MM长十字旋具头(#1,#3)
● 4件6.3MM系列25MM长六角旋具头(3,4,5,6MM)
● 11件全抛光两用扳手(8,10,12,13,14,15,16,17,18,19,22MM)
● 9件加长中孔花形扳手组套(TT10,TT15,TT20,TT25,TT27,TT30,TT40,TT45,TT50)
● 1件T系列一字形穿心螺丝批6x100MM
● 1件T系列十字形穿心螺丝批#2x100MM
● 1件尖嘴钳6"
● 1件鲤鱼钳8"
产品特点
● 专为汽车快修店设计,特别适合快修店的汽车维修
产品展示