● 7件 6.3MM系列6角套筒 (7, 8, 9, 10, 11, 12, 13MM)
● 3件 6.3MM系列一字旋具套筒 (4, 5.5, 6.5MM)
● 2件 6.3MM系列十字旋具套筒 (#1, #2)
● 2件 6.3MM系列米字旋具套筒 (#1, #2)
● 4件 6.3MM系列六角旋具套筒 (3, 4, 5, 6MM)
● 7件 6.3MM系列花形旋具套筒 (T8, T10, T15, T20, T25, T30, T40)
● 1件 6.3MM系列专业快速脱落棘轮扳手5"
● 2件 6.3MM系列转向接杆 (2" , 4")
● 1件 6.3MM系列滑行杆4"
● 1件 6.3MM系列万向接头
● 1件 6.3MM系列可弯式接头6"
● 1件 10MM系列三用接头(3/8"方孔x1/2"方头)
● 13件 12.5MM系列6角套筒 (8, 10, 12, 13, 14, 15, 16, 17, 18, 19, 21, 22, 24MM)
● 2件 12.5MM系列火花塞套筒 (16, 21MM)
● 1件 12.5MM系列专业快速脱落棘轮扳手10"
● 2件 12.5MM系列转向接杆 (5",10")
● 1件 12.5MM系列万向接头
● 1件 6.3MM系列旋柄
● 1件 12.5MM系列旋具头接头 (8MM旋具头插孔)
● 3件 8MM系列30MM长一字旋具头 (8, 10, 12MM)
● 2件 8MM系列30MM长十字旋具头 (#3, #4)
● 2件 8MM系列30MM长米字旋具头 (#3, #4)
● 4件 8MM系列30MM长六角旋具头 (8, 10, 12, 14MM)
● 4件 8MM系列30MM长花形旋具 (T40, T45, T50, T55)
● 12件 全抛光两用扳手 (8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18,1 9MM)
产品展示