● 13件 6.3MM系列6角套筒 (3.5, 4, 4.5, 5, 5.5, 6, 7, 8, 9, 10, 11, 12, 13MM)
● 6件 6.3MM系列6角长套筒 (8, 9, 10, 11, 12, 13MM)
● 3件 6.3MM系列一字旋具套筒 (4, 5.5, 6.5MM)
● 4件 6.3MM系列十字旋具套筒 (#1, #2)x2pc
● 4件 6.3MM系列六角旋具套筒 (3, 4, 5, 6MM)
● 6件 6.3MM系列花形旋具套筒 (T8, T10, T15, T20, T25, T30)
● 1件 6.3MM系列专业快速脱落棘轮扳手5"
● 2件 6.3MM系列转向接杆 (2", 4")
● 1件 6.3MM系列滑行杆4"
● 1件 6.3MM系列万向接头
● 1件 6.3MM系列旋柄
● 17件 12.5MM系列6角套筒 (10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 24, 27, 30, 32MM)
● 6件 12.5MM系列6角长套筒 (14, 15, 16, 17, 18, 19MM)
● 2件 12.5MM系列火花塞套筒 (16, 21MM)
● 1件 12.5MM系列专业快速脱落棘轮扳手10"
● 2件 12.5MM系列转向接杆 (5", 10")
● 1件 12.5MM系列万向接头
● 1件 10MM系列三用接头 (3/8"方孔x1/2"方头)
● 1件 12.5MM系列旋具头接头 (8MM旋具头插孔)
● 3件 8MM系列30MM长一字旋具头 (8, 10, 12MM)
● 4件 8MM系列30MM长十字旋具头 (#3, #4)x2pc
● 4件 8MM系列30MM长六角旋具头 (8, 10, 12, 14MM)
● 4件 8MM系列30MM长花形旋具头 (T40, T45, T50, T55)
产品展示