适用 | L尺寸公差 | 材质 | 表面处理 | d | D | L | |
负公差 | 正公差 | ||||||
内圈用 | CLBU | CLBP | 5000系列铝合金 | - | 3~20 | 5~27 | 1.0~100.0 |
CLBUB | CLBPB | 一般结构用钢 | 四氧化三铁保护膜 | ||||
CLBUM | CLBPM | 无电解镀镍 | |||||
CLBUS | CLBPS | 相当于SUS304 | - |
图示 | 用途 |
通过压住内圈并用螺帽对外圈进行紧固调整,可对轴承施加预压。 | |
外侧通过螺丝垫圈夹紧,内侧使用外圈用固定套环限位,起到两轴承间轴向定位的作用。 | |
规格表中可根据轴承的标准化安装尺寸(Ds)来进行固定套环的选型。 |
电子电器 | 智能手机 | 医疗 | ||
机器人 | 半导体 | 锂电池 | ||
转轴 直杆型 | 驱动轴 单台阶带肩型 | 带座轴承 带扣环单轴承型 | ||
代表型号: PSFHR20-300 | 代表型号: KZFN30-350-T20-P30-LA50-Q25-LB30 | 代表型号: BGRAB6000ZZ | ||
优点:多样的追加工,短交期 | 优点:多样的追加工,短交期 | 优点:种类齐全,使用需要高精度旋转部位 |
型式 | D | L 指定单位0.1mm | Ds | 适用轴承 | 规格有无 | |||||||||||||||
Type | d | CLBU・CLBP | CLBUB・CLBPB | CLBUM・CLBPM | CLBUS・CLBPS | |||||||||||||||
L1.0~25.0 | 25.1~50.0 | 50.1~100.0 | L1.0~25.0 | 25.1~50.0 | 50.1~100.0 | L1.0~25.0 | 25.1~50.0 | 50.1~100.0 | L1.0~25.0 | 25.1~50.0 | 50.1~100.0 | |||||||||
内圈用 (负公差) CLBU CLBUB CLBUM CLBUS (正公差) CLBP CLBPB CLBPM CLBPS | 3 | 5 | 1.0~50.0 | 4 | 673ZZ | ・693ZZ | ・623ZZ | ● | ● | − | ● | ● | − | ● | ● | − | ● | ● | − | |
4 | 7 | 6 | 674ZZ* | ・694ZZ | ・624ZZ | ● | ● | − | ● | ● | − | ● | ● | − | ● | ● | − | |||
5 | 8 | 7 | 675ZZ* | ・695ZZ | ・605ZZ | ・625ZZ | ● | ● | − | ● | ● | − | ● | ● | − | ● | ● | − | ||
6 | 9 | 8 | 676ZZ | ・696ZZ | ・606ZZ | ・626ZZ | ● | ● | − | ● | ● | − | ● | ● | − | ● | ● | − | ||
8 | 10 | 9 | 678ZZ | − | − | − | ● | ● | − | ● | ● | − | − | − | − | |||||
11 | 10 | 678ZZ | ・698ZZ | ・608ZZ | ・628ZZ | ● | ● | − | ● | ● | − | ● | ● | − | ● | ● | − | |||
10 | 12 | 11 | 6700ZZ | − | − | − | ● | ● | − | ● | ● | − | − | − | − | |||||
13 | 1.0~100.0 | 12 | 6800ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||||
14 | 13 | 6900ZZ | ・6000ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||||
17 | 2.0~100.0 | 16 | 6200ZZ | ・6300ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||
12 | 15 | 1.0~100.0 | 14 | 6701ZZ | ・6801ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||
16 | 15 | 6901ZZ | ・6001ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||||
18 | 2.0~100.0 | 17 | 6201ZZ | ・6301ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||
15 | 18 | 17 | 6702ZZ | ・6802ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||
19 | 18 | 6902ZZ | ・6002ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||||
21 | 20 | 6202ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||||
23 | 22 | 6302ZZ | − | − | − | ● | ● | ● | ● | ● | ● | − | − | − | ||||||
17 | 20 | 19 | 6803ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||||
22 | 21 | 6903ZZ | ・6003ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||||
24 | 23 | 6203ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||||
26 | 25 | 6303ZZ | − | − | − | ● | ● | ● | ● | ● | ● | − | − | − | ||||||
20 | 23 | 22 | 6804ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||||
25 | 24 | 6904ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||||
27 | 26 | 6004ZZ | ・6204ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||||
29 | 28 | 6304ZZ | − | − | − | ● | ● | ● | ● | ● | ● | − | − | − | ||||||
25 | 28 | 27 | 6805ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||||
29 | 28 | 6905ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||||
31 | 30 | 6005ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||||
33 | 32 | 6205ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||||
36 | 35 | 6305ZZ | − | − | − | ● | ● | ● | ● | ● | ● | − | − | − | ||||||
30 | 33 | 32 | 6806ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||||
35 | 34 | 6906ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||||
38 | 37 | 6006ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||||
40 | 39 | 6206ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||||
43 | 42 | 6306ZZ | − | − | − | ● | ● | ● | ● | ● | ● | − | − | − | ||||||
35 | 38 | 3.0~100.0 | 37 | 6807ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||
42 | 41 | 6907ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||||
44 | 43 | 6007ZZ | ・6207ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||||
46 | 45 | 6207ZZ | − | − | − | ● | ● | ● | ● | ● | ● | − | − | |||||||
48 | 47 | 6307ZZ | − | − | − | ● | ● | ● | ● | ● | ● | − | − | − | ||||||
40 | 43 | 42 | 6808ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||||
46 | 45 | 6908ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||||
49 | 48 | 6008ZZ | ・6208ZZ | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||||
52 | 51 | 6208ZZ | − | − | − | ● | ● | ● | ● | ● | ● | − | − | − | ||||||
54 | 53 | 6308ZZ | − | − | − | ● | ● | ● | ● | ● | ● | − | − | − | ||||||
45 | 53 | 52 | 6009ZZ | − | − | − | ● | ● | ● | ● | ● | ● | − | − | − | |||||
55 | 54 | 6209ZZ | − | − | − | ● | ● | ● | ● | ● | ● | − | − | − | ||||||
50 | 56 | 55 | 6010ZZ | − | − | − | ● | ● | ● | ● | ● | ● | − | − | − | |||||
60 | 59 | 6210ZZ | − | − | − | ● | ● | ● | ● | ● | ● | − | − | − |
适用 | L尺寸公差 | 材质 | 表面处理 | d | D | L | |
负公差 | 正公差 | ||||||
内圈用 | CLBU | CLBP | 5000系列铝合金 | - | 3~20 | 5~27 | 1.0~100.0 |
CLBUB | CLBPB | 一般结构用钢 | 四氧化三铁保护膜 | ||||
CLBUM | CLBPM | 无电解镀镍 | |||||
CLBUS | CLBPS | 相当于SUS304 | - |
Alterations | Code | Spec. |
LKC(负公差) | ||
UKC(正公差) |
数量 | 未税单价 (元) | 发货日 |
---|